CDCLP3

Type CWD Corner Wiring Duct Quick Mount Clip

The quick mounting clip is used for installing the CWD3 corner wiring duct. It is made of low-carbon steel and spring steel and comes in a package of 16 pieces. The recommended fastener size is #10 – 32 x 1/2" (not included).

Specifications

Material

Spring Steel

Color

Silver

Type

For use with CWD3

Height (In.)

3.13

Width (In.)

1.00

Height (mm)

79.6

Width (mm)

25.4

Mounting Method

Standard Mounting Holes

Fastener Size

#10-32 x 1/2" (not included)

Fastener Size Metric

M4 x 32 (not included)

CE Compliant

Yes

RoHS Compliancy Status

Compliant

Min. Order Qty.

16

Packaging Details

UPC

07498364594

Std. Pkg. Qty.

16

Std. Pkg. Volume (cf)

0.0693

Std. Ctn. Qty.

80

Std. Ctn. Volume (cf)

0.3466

Resources

Part Drawings

Quick Mount Clips

US English

Part Drawings

Corner Wiring Duct Mounting Clip

US English

Part Drawings

Corner Wiring Duct Mounting Clip

US English

Part Drawings

Quick Mount Clips

US English

Catalog Cut Sheets

CWD3LG6 Corner Wiring Duct

US English

Part Drawings

Corner Wiring Duct Mounting Clip

US English

Part Drawings

Quick Mount Clips

US English

Part Drawings

Mounting clip for CWD products

US English

Product Bulletins

Corner Wiring Duct

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Installation Documents

Corner Duct Installation Instructions

US English

Part Drawings

Quick Mount Clips

US English

Part Drawings

Corner Wiring Duct Mounting Clip

US English

Part Drawings

3D Customer Drawing CDCLP

US English

Related Products