Material |
Low Carbon Steel/Steel |
Color |
Silver |
Type |
For use with CWD4 |
Overall Height (In.) |
5.33 |
Overall Width (In.) |
1.00 |
Overall Height (mm) |
135.4 |
Overall Width (mm) |
25.4 |
Mount Method |
Standard Mounting Holes |
Fastener Size |
#10-32 x 1/2" (not included) |
Fastener Size Metric |
M4 x 32 (not included) |
CE Compliant |
Yes |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
16 |
UPC |
07498306349 |
Std. Pkg. Qty. |
16 |
Std. Pkg. Volume (cf) |
0.2728 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Selection Guides |
Wiring Duct Product Selection Guide |
US English |
|
Product Bulletins |
Corner Wiring Duct |
US English |
|
Part Drawings |
Corner Wiring Duct L Bracket |
US English |
|
Catalog Cut Sheets |
CWD3LG6 Corner Wiring Duct |
US English |
|
Part Drawings |
Corner Wiring Duct L Bracket |
US English |
|
Part Drawings |
CD L Bracket - 39527-07-RR |
US English |
|
Installation Documents |
Corner Duct Installation Instructions |
US English |
|
Part Drawings |
Corner Wiring Duct L Bracket |
US English |
|
Part Drawings |
Corner Wiring Duct L Bracket |
US English |
|
Part Drawings |
3D Customer File CDLB4 |
US English |