The D1X4LG6 Panduct Lead-Free PVC Round Hole Wiring Duct is designed with multiple rows of holes to retain and support wire at variable heights and positions. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. Lead-free PVC. 1" x 4" (25.4 mm x 101.6 mm) and 6' (1.83 m) long. Cover sold separately. Color Light Gray.
Application | Round hole design has multiple rows of holes to retain and support wire at variable heights and positions. |
Product Type | Base Wiring Duct |
Color | Light Gray |
Cover Part Number | C1LG6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | UL Recognized, CSA Approved, CE Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Round Hole Wiring Duct |
Overall Height (In.) | 4.1 |
Overall Height (mm) | 104.1 |
Overall Length (ft.) | 6 |
Overall Length (m) | 0.8 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 32 |
Sub Brand | Panduct® |
Part Features | Round hole design retains and supports wires at variable heights and positions to enhance wire management. Smooth round edges to prevent wire abrasion. Base scoreline for easy removal for T-junctions and right angles, saving installation time. |
UPC | 07498321190 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.1844 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 1.8436 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Part Drawings | Part Drawing - PDF - 36897-835_R2(D1X4) | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |