Panduct® flush cover type D round hole wiring duct, 4 W x 2 H, 6' length, PVC, black.
Application | Wiring Duct Cover with Protective Film |
Product Type | Type D Round Hole Wiring Duct |
Sub Brand | Panduct® |
Color | Black |
Material | PVC |
Standards Met | UL Recognised; Flammability Ratings: UL94 V-0; CSA Certified; CE Compliant; RoHS Compliant |
Overall Height (In.) | 2.12 |
Overall Height (mm) | 53.8 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 107.9 |
Mount Method | Mounting Holes |
Part Features | Round hole design retains and supports wires at variable heights and positions to enhance wire management. Smooth round edges to prevent wire abrasion. Base scoreline for easy removal for T-junctions and right angles, saving installation time. |
UPC | 07498321365 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2978 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.9783 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Part Drawings | Round Hole Duct | English | |
Part Drawings | Part Drawing - DWG - 36897-828_R2(D4X2) | English | |
Part Drawings | Part Drawing - DXF - 36897-828_R2(D4X2) | English | |
Part Drawings | Part Drawing - DWG - 36897-828-R2(D4X2)-200 | English | |
Part Drawings | Part Drawing - DXF - 36897-828-R2(D4X2)-200 | English | |
Technical References | Chemical Resistance Information | English |