The DRD33LG6 Panduct® PanelMax™ DIN Rail Wiring Duct is a wire management solution that positions DIN rail and components off the panel directly above an integrated wire management channel for up to a 30% smaller footprint; up to 25% material cost savings; and up to 50% faster installation. Compatible with common DIN rail/mount components. Lead-free PVC. 3.12" (79.2 mm) x 7.22" (183.4 mm) and 6' (1.8 m) long. Includes base, covers, and DIN rail fasteners. Color Light Gray.
Application | DIN Rail Duct Creates Valuable Panel Space Savings, Providing Easier Installation and Maintenance, and Improving Reliability |
Note | 2-Channel Wiring duct with a hinged and flexible cover that allows you to mount DIN Rail and components on top of the duct to maximize space. Up to 30% panel Space savings, up to 25% material cost savings, and up to 50% faster installation. Pass thru holes to shorten the wire path |
Product Type | Wiring Duct Base with Cover |
Color | Light Gray |
Cover Part Number | DRDC3LG6 |
Flammability Rating | UL94V-0 |
Includes | Base, Covers, and DIN Rail Fasteners |
Standards Met | RoHS Compliant; cURus Recognized; CE Compliant; CSA Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | DIN Rail Wiring Duct |
Wiring Duct Type | DRD |
Overall Height (In.) | 3.14 |
Overall Height (mm) | 79.9 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 7.25 |
Overall Width (mm) | 184.1 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 8 |
Sub Brand | PanelMax™ |
Part Features | 2-Channel Wiring duct with a hinged and flexible cover that allows you to mount DIN Rail and components on top of the duct to maximize space. Up to 30% panel Space savings, up to 25% material cost savings, and up to 50% faster installation. Pass thru holes to shorten the wire path |
UPC | 07498311708 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 1.1285 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Panduct PanelMax DIN Rail Wiring Duct: WDCB36--SA-ENG | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | OEM Solutions Video | English | |
Videos | Panel Max Wiring Duct Video | English | |
Videos | Wiring Duct (Part 1) Video | English | |
Videos | DIN Rail Wiring Duct - Video | English | |
Part Drawings | Part Drawing - DXF : DRD33 | English | |
Part Drawings | Part Drawing - DWG : DRD33 | English | |
Part Drawings | 3D Customer Drawing DRD33LG6, DRD33WH6 | English | |
Part Drawings | Wiring Duct - Type DRD33 Part Drawing 36897-1250 | English | |
Installation Documents | PanelMax DIN Rail Duct Instruction Sheet | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Technical References | Chemical Resistance Information | English |