The Panduct PanelMax 2 replacement cover in light gray is used with the DRD22 DIN Rail Wiring Duct. It is made of PVC material.
Application | Creating Valuable Panel Space Savings, Providing Easier Installation and Maintenance, and Improving Reliability |
Product Type | Wiring Duct Replacement Cover |
Color | Light Gray |
Cover Part Number | DRD22 |
Flammability Rating | UL94 V-0 |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | DIN Rail Wiring Duct |
Wiring Duct Type | DRD |
Overall Height (In.) | 1.58 |
Overall Height (mm) | 40.1 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Sub Brand | PanelMax™ |
UPC | 07498311723 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0844 |
Std. Ctn. Qty. | 24 |
Std. Ctn. Volume (cf) | 0.3375 |
Product Bulletins | Panduct PanelMax DIN Rail Wiring Duct: WDCB36--SA-ENG | English | |
Part Drawings | DIN Rail Duct Cover-3957-12A-R3 | English | |
Installation Documents | PanelMax DIN Rail Duct Instruction Sheet | English | |
3D CAD Models | Wiring Duct 3D STP File Drawing | English | |
Technical References | Chemical Resistance Information | English |