DRDC4WH6

Type DRD DIN Rail Wiring Duct Replacement Cover

The Panduct PanelMax 4 replacement cover in white is used with the DRD44 DIN Rail Wiring Duct. It is made of PVC material.

Specifications

Material

Lead-Free PVC

Color

White

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (mm)

101.6

Overall Height (In.)

1.58

Type

Replacement Cover for DRD44WH6

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498311742

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1093

Std. Ctn. Qty.

24

Std. Ctn. Volume (cf)

0.4372

Resources

Selection Guides

Wiring Duct Product Selection Guide

US English

Product Bulletins

Panduct PanelMax DIN Rail Wiring Duct: WDCB36--SA-ENG

US English

Technical References

Chemical Resistance Information

US English

Installation Documents

PanelMax DIN Rail Duct Instruction Sheet

US English

Part Drawings

DIN Rail Duct Cover-3957-12A-R3

US English

Related Products