Material |
Lead-Free PVC |
Color |
Black |
Overall Length (ft.) |
6 |
Overall Length (m) |
1.8 |
Overall Width (In.) |
1.75 |
Overall Width (mm) |
44.5 |
Overall Height (In.) |
1.62 |
Mount Method |
Standard Mounting Holes |
Cover Part Number |
C1.5BL6 |
Type |
Base |
Nominal Duct Size W x H (In.) |
1.50 x 1.50 |
Length (ft.) |
6.00 |
CE Compliant |
Yes |
CSA Certified |
Yes |
UL Recognized (File No. E147128) |
Yes |
UL recognized continuous use temp |
122°F (50°C) |
Flammability Rating |
UL94 V-0 |
Part Features |
Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
6 |
UPC |
07498307416 |
Std. Pkg. Qty. |
6 |
Std. Pkg. Volume (cf) |
0.0796 |
Std. Ctn. Qty. |
120 |
Std. Ctn. Volume (cf) |
1.5922 |
Part Drawings |
3D Customer Drawing F1.5X1.5LG6, F1.5X1.5WH6, F1.5X1.5BL6, F1.5X1.5IB6 |
US English |
|
Selection Guides |
Wiring Duct Product Selection Guide |
US English |
|
Cross References |
Wiring Duct Available Colors and Sizes |
US English |