F1.5X4WH6-A

Type F Narrow Slot Wiring Duct

Panduct® type F narrow slot wiring duct, 1.5 W x 4 H, 6' length, PVC, adhesive, white.

Specifications

Color

White

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.75

Overall Height (In.)

4.1

Mount Method

Standard Mounting Holes with Adhesive

Cover Part Number

C1.5WH6

Type

Base

Nominal Duct Size W x H (In.)

1.50 x 4.00

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Note

Adhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation

Part Features

Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498333832

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.2045

Std. Ctn. Qty.

60

Std. Ctn. Volume (cf)

2.0447

Resources

Part Drawings

Panduct® type F narrow slot wiring duct, 1.5" W x 4" H, 6' length

US English

Part Drawings

Type F 1.5x4 Narrow Slot Wiring Duct

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

Type F 1.5x4 Narrow Slot Wiring Duct

US English

Part Drawings

Narrow Slot Wiring Duct

US English

Technical References

N-WDChemResis--ENG

US English

Cross References

Wiring Duct Available Colors and Sizes

US English

Related Products