F1X1.5BL6

Type F Narrow Slot Wiring Duct

Panduct® type F narrow slot wiring duct, 1 W x 1.5 H, 6' length, PVC, black.

Specifications

Material

Lead-Free PVC

Color

Black

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.25

Overall Width (mm)

32

Overall Height (In.)

1.62

Mount Method

Standard Mounting Holes

Cover Part Number

C1BL6

Type

Base

Nominal Duct Size W x H (In.)

1.00 x 1.50

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498307419

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0649

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

1.2985

Resources

Cross References

Wiring Duct Available Colors and Sizes

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products