Material |
Lead-Free PVC |
Color |
Intrinsic Blue |
Type |
Base |
Nominal Duct Size W x H (In.) |
1.00 x 1.50 |
Height (In.) |
1.62 |
Width (In.) |
1.25 |
Length (ft.) |
6.00 |
Width (mm) |
32.0 |
Length (m) |
1.8 |
Cover Part Number |
C1IB6 |
CE Compliant |
Yes |
CSA Certified |
Yes |
UL Recognized (File No. E147128) |
Yes |
UL recognized continuous use temp |
122°F (50°C) |
Flammability Rating |
UL94 V-0 |
Mounting Method |
Standard Mounting Holes |
Part Features |
Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
6 |
UPC |
07498301795 |
Std. Pkg. Qty. |
6 |
Std. Pkg. Volume (cf) |
0.0650 |
Std. Ctn. Qty. |
120 |
Std. Ctn. Volume (cf) |
1.2991 |
Part Drawings |
WIRING DUCT - TYPE F DUCT WITH COVER 1 X 1.5 |
US English |
|
Specification Sheets |
Type C Wiring Duct Cover with Protective Film |
US English |
|
Selection Guides |
Wiring Duct Product Selection Guide |
US English |
|
Cross References |
Wiring Duct Available Colors and Sizes |
US English |
|
Technical References |
N-WDChemResis--ENG |
US English |