best seller

F1X4LG6

Type F Narrow Slot Wiring Duct

The Panduct® type F narrow slot wiring duct has a nominal duct size of 1W x 4H (25.4mm x 101.6mm) and is 6' long. It is light gray and made of PVC.

Specifications

Wiring Duct Type

PVC Wiring Duct

Wiring Duct Style

Narrow Slot Wiring Duct

Material

Lead-Free PVC

Color

Light Gray

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.25

Overall Width (mm)

32

Overall Height (In.)

4.1

Mount Method

Standard Mounting Holes

Cover Part Number

C1LG6

Type

Base

Nominal Duct Size W x H (In.)

1.00 x 4.00

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498337519

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1844

Std. Ctn. Qty.

60

Std. Ctn. Volume (cf)

1.8436

Resources

Part Drawings

Type F 1x4 Narrow Slot Wiring Duct

US English

Part Drawings

Panduct® type F narrow slot wiring duct, 1" W x 4" H, 6' length

US English

Part Drawings

3D Customer file F1X4LG6, F1X4WH6, F1X4BL6, F1X4IB6

US English

Technical References

Chemical Resistance Information

US English

Part Drawings

Type F 1x4 Narrow Slot Wiring Duct

US English

Catalog Cut Sheets

F.5X.5LG6 Narrow Slot Wiring Duct

US English

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Cross References

Wiring Duct Available Colors and Sizes

US English

Part Drawings

WIRING DUCT - TYPE F WITH COVER 1 X 4

US English

Related Products