F1X4LG6-A

Type F Narrow Slot Wiring Duct

Panduct® type F narrow slot wiring duct, 1 W x 4 H, 6' length, PVC, adhesive, light gray.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.25

Overall Width (mm)

32

Overall Height (In.)

4.1

Mount Method

Standard Mounting Holes with Adhesive

Cover Part Number

C1LG6

Type

Base

Nominal Duct Size W x H (In.)

1.00 x 4.00

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Note

Adhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation

Part Features

Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498333795

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1913

Std. Ctn. Qty.

60

Std. Ctn. Volume (cf)

1.9132

Resources

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Cross References

Wiring Duct Available Colors and Sizes

US English

Part Drawings

Type F 1x4 Narrow Slot Wiring Duct

US English

Part Drawings

Panduct® type F narrow slot wiring duct, 1" W x 4" H, 6' length

US English

Part Drawings

Type F 1x4 Narrow Slot Wiring Duct

US English

Technical References

Chemical Resistance Information

US English

Part Drawings

WIRING DUCT - TYPE F WITH COVER 1 X 4

US English

Related Products