F2.5X3WH6

Type F Narrow Slot Wiring Duct

Panduct® type F narrow slot wiring duct, 2.5 W x 3 H, 6' length, PVC, white.

Specifications

Material

Lead-Free PVC

Color

White

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

2.75

Overall Width (mm)

69.9

Overall Height (In.)

3.12

Mount Method

Standard Mounting Holes

Cover Part Number

C2.5LG6

Type

Base

Nominal Duct Size W x H (In.)

2.50 x 3.00

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498300383

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.2452

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

4.9042

Resources

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

3D Customer Drawing file F2.5X3LG6, F2.5X3WH6

US English

Cross References

Wiring Duct Available Colors and Sizes

US English

Part Drawings

F2.5X3 Narrow Slot Wiring Duct

US English

Part Drawings

Panduct® type F narrow slot wiring duct, 2.5" W x 3" H, 6' length

US English

Technical References

Chemical Resistance Information

US English

Related Products