The F4X2LG6 Panduct™ Lead-Free PVC Narrow Slot Wiring Duct features a narrow slot/finger design that closely matches the spacing of high-density components. Upper and lower scorelines allow for easy finger/sidewall section removal. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. Lead-free PVC. 4" x 2" (101.6 mm x 50.8 mm) and 6' (1.8 m) long. Cover sold separately. Color Light Gray.
Application | Narrow slot/finger design provides more slots to fit the spacing of high-density terminal block applications |
Product Type | Base Wiring Duct |
Color | Light Gray |
Cover Part Number | C4LG6 |
Flammability Rating | UL94 V-0 |
Includes | Wiring Duct Base |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Narrow Slot Wiring Duct |
Wiring Duct Type | F |
Overall Height (In.) | 2.12 |
Overall Height (mm) | 53.8 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Slot Width (In.) | 0.2 |
Slot Width (mm) | 5 |
Sub Brand | Panduct® |
Part Features | Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time |
UPC | 07498337589 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2736 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.7363 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Part Drawings | 3D Customer Drawing F4X2LG6, F4X2WH6, F4X2BL6 | English | |
Part Drawings | Panduct® type F narrow slot wiring duct, 4" W x 2" H, 6' length | English | |
Part Drawings | Wiring Duct - Type F with Cover 4 X 2 Part Drawing 36897-781 | English | |
Cross References | Wiring Duct Available Colors and Sizes | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |