The F4X5BL6 Panduct Lead-Free PVC Narrow Slot Wiring Duct features a narrow slot/finger design that closely matches the spacing of high-density components. Upper and lower scorelines allow for easy finger/sidewall section removal. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. Lead-free PVC. 4" x 5" (101.6 mm x 127.0 mm) and 6' (1.83 m) long. Cover sold separately. Color Black.
Application | High Density Terminal Blocks and Other Hardware |
Product Type | Base Wiring Duct |
Color | Black |
Cover Part Number | C4BL6 |
Flammability Rating | UL94 V-0 |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Metric |
Wiring Duct Style | Narrow Slot Wiring Duct |
Wiring Duct Type | F |
Overall Height (In.) | 5.1 |
Overall Height (mm) | 129.5 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Slot Width (In.) | 0.2 |
Slot Width (mm) | 5.1 |
Sub Brand | Panduct® |
Part Features | Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time |
UPC | 07498307492 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.6789 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 6.7888 |
Cross References | Wiring Duct Available Colors and Sizes | English |