The F6X4BL6 Panduct Lead-Free PVC Narrow Slot Wiring Duct features a narrow slot/finger design that closely matches the spacing of high-density components. Upper and lower scorelines allow for easy finger/sidewall section removal. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. Lead-free PVC. 6" x 4" (152.4 mm x 101.6 mm) and 6' (1.83 m) long. Cover sold separately. Color Black.
Application | Narrow slot/finger design provides more slots to fit the spacing of high-density terminal block applications |
Product Type | Base Wiring Duct |
Color | Black |
Cover Part Number | C6BL6 |
Flammability Rating | UL94 V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Narrow Slot Wiring Duct |
Wiring Duct Type | F |
Overall Height (In.) | 4.15 |
Overall Height (mm) | 105.4 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 6.25 |
Overall Width (mm) | 158.8 |
Slot Width (In.) | 0.2 |
Slot Width (mm) | 5 |
Sub Brand | Panduct® |
UPC | 61305620741 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.7112 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 7.1116 |
Part Drawings | F Type Part Drawing | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English |