F.75X1.5LG6-A

Type F Narrow Slot Wiring Duct

Panduct® type F narrow slot wiring duct, .75 W x 1.5 H, 6' length, PVC, adhesive, light gray.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Type

Base

Nominal Duct Size W x H (In.)

0.75 x 1.50

Height (In.)

1.57

Width (In.)

0.94

Length (ft.)

6.00

Width (mm)

23.6

Length (m)

1.8

Cover Part Number

C.75LG6

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Mounting Method

Standard Mounting Holes with Adhesive

Part Features

Narrow finger and slot design closely matches the spacing of high-density compnents. Upper and lower scorelines allows easy finger and sidewall section removals. Double restricted slot design for retaining wires, eliminating hassle and saving time

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498333757

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0493

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.9850

Resources

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

WIRING DUCT - TYPE F DUCT WITH COVER .75 X 1.5

US English

Cross References

Wiring Duct Available Colors and Sizes

US English

Part Drawings

Panduct® type F narrow slot wiring duct, .75" W x 1.5" H

US English

Technical References

N-WDChemResis--ENG

US English

Related Products