The FL50X50LG-A Flexible Wiring Duct is a one-piece, slotted sidewall, open finger design meant to route/protect wires in applications that require flexibility. Designed to add/remove wires after termination without special tooling. Factory-applied tape for easy positioning for non-permanent mounting. Mounting holes provided for permanent mounting with fasteners. Polypropylene . 1.97" x 1.97" (50.0 mm x 50.0mm) and 19.7" (500 mm) long. Color Light Gray. 32 per package.
Note | Adhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation. |
Product Type | Flexible Wiring Duct |
Color | Light Gray |
Flammability Rating | UL94V-2 |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | Polypropylene |
Mount Method | Mounting Holes with Adhesive |
Measurement System | Metric |
Wiring Duct Style | Flexible Wiring Duct |
Wiring Duct Type | FL |
Overall Height (In.) | 1.97 |
Overall Height (mm) | 50 |
Overall Length (ft.) | 1.64 |
Overall Length (m) | 0.5 |
Overall Width (In.) | 1.97 |
Overall Width (mm) | 50 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
UPC | 07498337926 |
Std. Pkg. Qty. | 32 |
Std. Pkg. Volume (cf) | 1.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Flexible Wiring Duct Video | English | |
Part Drawings | Flex-Duct Customer Drawing | English | |
Part Drawings | Flexible Duct Sizes: 12mm, 25mm, 50mm Part Drawing 38086-03 | English | |
3D CAD Models | FL50X50LG-A(V) 3D STP File | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |