FS1.5X1.5BL6-A

Type FS Solid Wall Raceway

Panduct® type FS solid wall wiring duct, 1.5 W x 1.5 H, 6' length, PVC, adhesive, black.

Specifications

Material

Lead-Free PVC

Color

Black

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.75

Overall Width (mm)

44.5

Overall Height (In.)

1.62

Mount Method

Standard Mounting Holes with Adhesive

Cover Part Number

C1.5BL6

Type

Base

Nominal Duct Size W x H (In.)

1.50 x 1.50

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Note

Adhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation

Part Features

Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498360981

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0796

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

1.5922

Resources

Technical References

N-WDChemResis--ENG

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

Solid Wall Raceway Duct part dwg.

US English

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Related Products