FS1.5X1.5WH6NM

Type FS Solid Wall Raceway

Panduct® type FS solid wall wiring duct, 1.5 W x 1.5 H, 6' length, PVC, white, no mounting holes

Specifications

Material

Lead-Free PVC

Color

White

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.75

Overall Width (mm)

44.5

Overall Height (In.)

1.62

Mount Method

No Mounting Holes

Cover Part Number

C1.5WH6

Type

Base

Nominal Duct Size W x H (In.)

1.50 x 1.50

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498334033

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0807

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

1.6144

Resources

Part Drawings

Type FS 1.5x1.5 Solid Wall Raceway

US English

Part Drawings

Type FS 1.5x1.5 Solid Wall Raceway

US English

Technical References

N-WDChemResis--ENG

US English

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Part Drawings

Solid Wall Raceway Duct part dwg.

US English

Part Drawings

Type FS 1.5x1.5 Solid Wall Raceway

US English

Part Drawings

Type FS 1.5x1.5 Solid Wall Raceway

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products