FS1.5X1LG6

Type FS Solid Wall Raceway

Panduct® type FS solid wall wiring duct, 1.5 W x 1 H, 6' length, PVC, light gray.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.75

Overall Width (mm)

44.5

Overall Height (In.)

1.12

Mount Method

Standard Mounting Holes

Cover Part Number

C1.5LG6

Type

Base

Nominal Duct Size W x H (In.)

1.50 x 1.00

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498334024

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0649

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

1.2985

Resources

Part Drawings

Solid Wall Raceway

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Technical References

N-WDChemResis--ENG

US English

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Related Products