FS2X4LG6NM

Type FS Solid Wall Raceway

Panduct® type FS solid wall wiring duct, 2 W x 4 H, 6' length, PVC, light gray, no mounting holes.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

2.25

Overall Width (mm)

57.2

Overall Height (In.)

4.1

Mount Method

No Mounting Holes

Cover Part Number

C2LG6

Type

Base

Nominal Duct Size W x H (In.)

2.00 x 4.00

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498334096

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.2864

Std. Ctn. Qty.

60

Std. Ctn. Volume (cf)

2.8642

Resources

Part Drawings

Type FS 2x4 -Solid Wall Raceway

US English

Part Drawings

Type FS 2x4 -Solid Wall Raceway

US English

Part Drawings

Solid Wall Raceway

US English

Technical References

N-WDChemResis--ENG

US English

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Part Drawings

Type FS 2x4 -Solid Wall Raceway

US English

Catalog Cut Sheets

FS.5X.5LG6NM Narrow Slotted Duct

US English

Part Drawings

Type FS 2x4 -Solid Wall Raceway

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products