The FS4X2LG6NM Panduct Lead-Free PVC Solid Wall Wiring Duct design fully encloses cables providing maximum protection and aesthetics. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). No mounting holes provided. Lead-free PVC. 4" x 2" (101.6 mm x 50.8 mm) and 6' (1.83 m) long. Cover sold separately. Color Light Gray.
Application | Narrow slot/finger design provides more slots to fit the spacing of high-density terminal block applications |
Product Type | Base Wiring Duct |
Color | Light Gray |
Cover Part Number | C4LG6 |
Flammability Rating | UL94 V-0 |
Includes | Wiring Duct Base |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | No Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Solid Wall Wiring Duct |
Wiring Duct Type | FS |
Overall Height (In.) | 2.12 |
Overall Height (mm) | 53.8 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Sub Brand | Panduct® |
Part Features | Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics |
UPC | 07498334152 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2864 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.8642 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - 36897-907_R2(FS4X2) | English | |
Part Drawings | Part Drawing - DXF - 36897-907_R2(FS4X2) | English | |
Part Drawings | Part Drawing - DWG - 36897-907-R2(FS4X2)-200 | English | |
Part Drawings | Part Drawing - DXF - 36897-907-R2(FS4X2)-200 | English | |
Part Drawings | Wiring Duct - Type FS with Cover 4 X 2 Part Drawing 36897-907 | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |