globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The FS4X4WH6 Panduct Lead-Free PVC Solid Wall Wiring Duct design fully encloses cables providing maximum protection and aesthetics. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Lead-free PVC. 4" x 4" (101.6 mm x 101.6 mm) and 6' (1.83 m) long. Cover sold separately. Color White.

Specifications

Application Solid wall design fully encloses cables providing maximum protection and aesthetics
Product Type Base Wiring Duct
Color White
Cover Part Number C4WH6
Flammability Rating UL94 V-0
Includes Base Only
Standards Met RoHS Compliant, UL Recognized, CE Compliant, CSA Approved
Material PVC
Material Properties Lead-Free
Mount Method Mounting Holes
Measurement System Imperial
Wiring Duct Style Solid Wall Wiring Duct
Wiring Duct Type FS
Overall Height (In.) 4.1
Overall Height (mm) 104.1
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 4.25
Overall Width (mm) 108
Sub Brand Panduct®
Part Features Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

Packaging Detail

UPC 07498334165
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.5476
Std. Ctn. Qty. 60
Std. Ctn. Volume (cf) 5.4763

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}