FS.5X.5WH6NM

Type FS Solid Wall Raceway

Panduct® type FS solid wall wiring duct, .5 W x .5 H, 6' length, PVC, white, no mounting holes.

Specifications

Material

Lead-Free PVC

Color

White

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

0.69

Overall Width (mm)

17.5

Overall Height (In.)

0.6

Mount Method

No Mounting Holes

Cover Part Number

C.5WH6

Type

Base

Nominal Duct Size W x H (In.)

0.50 x 0.50

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498333957

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0178

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.3559

Resources

Part Drawings

Type FS .5x.5 -Solid Wall Raceway

US English

Part Drawings

Type FS .5x.5 -Solid Wall Raceway

US English

Part Drawings

Solid Wall Raceway

US English

Part Drawings

Type FS .5x.5 -Solid Wall Raceway

US English

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Technical References

Chemical Resistance Information

US English

Part Drawings

Type FS .5x.5 -Solid Wall Raceway

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products