FS.75X1.5LG6

Type FS Solid Wall Raceway

Solid Wall Raceway used in non-plenum applications. Base and covers sold separately.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

0.93

Overall Width (mm)

23.6

Overall Height (In.)

1.62

Mount Method

Standard Mounting Holes

Cover Part Number

C.75LG6

Type

Base

Nominal Duct Size W x H (In.)

0.75 x 1.50

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498333978

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0469

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.9378

Resources

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Technical References

N-WDChemResis--ENG

US English

Related Products