FS.75X.75LG6NM

Type FS Solid Wall Raceway

Panduct® type FS solid wall wiring duct, .75 W x .75 H, 6' length, PVC, light gray, no mounting holes.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

0.93

Overall Width (mm)

23.6

Overall Height (In.)

0.82

Mount Method

No Mounting Holes

Cover Part Number

C.75LG6

Type

Base

Nominal Duct Size W x H (In.)

0.75 x 0.75

Length (ft.)

6.00

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Solid wall design fully encloses cables and cord sets providing maximum protection and aethetics

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498333974

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0333

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.6659

Resources

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

Solid Wall Raceway

US English

Catalog Cut Sheets

FS.5X.5LG6NM Narrow Slotted Duct

US English

Part Drawings

Type FS .75x.75 -Solid Wall Raceway

US English

Part Drawings

Type FS .75x.75 -Solid Wall Raceway

US English

Catalog Cut Sheets

FS.5X.5LG6NM Narrow Slotted Duct

US English

Part Drawings

Type FS .75x.75 -Solid Wall Raceway

US English

Part Drawings

Type FS .75x.75 -Solid Wall Raceway

US English

Technical References

Chemical Resistance Information

US English

Related Products