G1.5X2IB6

Type G Wide Slot Wiring Duct

Panduct® type G wide slot wiring duct, 1.5 W x 2 H, 6' length, PVC, intrinsic blue.

Specifications

Material

Lead-free PVC

Color

Intrinsic Blue

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.75

Overall Width (mm)

44.5

Overall Height (In.)

2.12

Mount Method

Standard Mounting Holes

Cover Part Number

C1.5IB6

CSA Certified

Yes

Length (ft.)

6.00

CE Compliant

Yes

Flammability Rating

UL94 V-0

Part Features

Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.

Type

Base

UL recognized continuous use temp

122°F (50°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498301785

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1040

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

2.0793

Resources

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

3D STP file for web for G1.5X2

US English

Part Drawings

Wide Slot Wiring Duct

US English

Technical References

Chemical Resistance Information

US English

Related Products