BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Panduct® type G wide slot wiring duct, 2 W x 1.5 H, 6' length, PVC, adhesive, light gray.

Specifications

Material Lead-Free PVC
Color Light Gray
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 2.25
Overall Width (mm) 57.2
Overall Height (In.) 1.62
Mount Method Standard Mounting Holes with Adhesive
Cover Part Number C2LG6
CSA Certified Yes
UL Recognized (File No. E147128) Yes
Length (ft.) 6.00
CE Compliant Yes
Note Adhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation
Type Base
UL recognized continuous use temp 122°F (50°C)

Packaging Detail

UPC 07498354684
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.1066
Std. Ctn. Qty. 120
Std. Ctn. Volume (cf) 2.1327

Resources

Technical References Chemical Resistance Information English
Selection Guides Wiring Duct Product Selection Guide English
Part Drawings Part Drawing - DWG - 36897-704_R3(G2x1_5) English
Part Drawings Part Drawing - DWG - 36897-704 R3 G2x1 5-200 English
Part Drawings Part Drawing - DXF - 36897-704_R3(G2x1_5) English
Part Drawings WIRING DUCT - TYPE G WITH COVER 2 X 1.5 English
Specification Sheets Type C Wiring Duct Cover with Protective Film English
Part Drawings Part Drawing - DWG - 36897-704-R3(G2x1-5)-200 English
Part Drawings Part Drawing - DXF - 36897-704-R3(G2x1-5)-200 English
Part Drawings Part Drawing - DWG - 36897-704 R3 G2x1 5 English