globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The G2X3IB6 Panduct Lead-Free PVC Wide Slot Wiring Duct feature a wide slot/finger design that provides greater sidewall rigidity and is suitable with a range of wire bundle sizes. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. 2.0" x 3.0" (50.8 mm x 76.2 mm) and 6' (1.8 m) long. Cover sold separately. Color Intrinsic Blue.

Specifications

Application Wide slot/finger design provides greater sidewall rigidity and can be used in a wide range of applications
Product Type Base Wiring Duct
Color Intrinsic Blue
Cover Part Number C2IB6
Flammability Rating UL94 V-0
Includes Base Only
Standards Met RoHS Compliant, UL Recognized, CE Compliant
Material PVC
Material Properties Lead-Free
Mount Method Mounting Holes
Measurement System Imperial
Wiring Duct Style Wide Slot Wiring Duct
Wiring Duct Type G
Overall Height (In.) 3.12
Overall Height (mm) 79.2
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 2.25
Overall Width (mm) 57.2
Slot Width (In.) 0.31
Slot Width (mm) 7.9
Sub Brand Panduct®
Part Features Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.

Packaging Detail

UPC 07498361963
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.2133
Std. Ctn. Qty. 60
Std. Ctn. Volume (cf) 2.1327

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}