G2X5IB6

Type G Wide Slot Wiring Duct

Panduct® type G wide slot wiring duct, 2 W x 5 H, 6' length, PVC, Intrinsic Blue.

Specifications

Material

Lead-Free PVC

Color

Intrinsic Blue

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

2.25

Overall Width (mm)

57.2

Overall Height (In.)

5.1

Mount Method

Standard Mounting Holes

Cover Part Number

C2IB6

CE Compliant

Yes

CSA Certified

Yes

Flammability Rating

UL94 V-0

Length (ft.)

6.00

Part Features

Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.

Type

Base

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

61305602285

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.3331

Std. Ctn. Qty.

60

Std. Ctn. Volume (cf)

3.3311

Resources

Part Drawings

Wide Slot Wiring Duct

US English

Related Products