Material |
Lead-Free PVC |
Color |
White |
CSA Certified |
Yes |
UL Recognized (File No. E147128) |
Yes |
Height (In.) |
5.10 |
Length (ft.) |
6.00 |
Length (m) |
1.8 |
Width (In.) |
2.25 |
Width (mm) |
57.2 |
CE Compliant |
Yes |
Mounting Method |
Standard Mounting Holes with Adhesive |
Note |
Adhesive tape is not meant for permanent mounting of wiring duct. One mounting hole on each end will be exposed for permanent mounting with fasteners. For best results, wiring duct should be applied to clean, dry, grease-free surfaces. We recommend the surface be cleaned prior to wiring duct installation |
Part Features |
Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
Type |
Base |
UL recognized continuous use temp |
122°F (50°C) |
Cover Part Number |
C2WH6 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
6 |
UPC |
07498354741 |
Std. Pkg. Qty. |
6 |
Std. Pkg. Volume (cf) |
0.3331 |
Std. Ctn. Qty. |
60 |
Std. Ctn. Volume (cf) |
3.3311 |
Part Drawings |
Wide Slot Wiring Duct |
US English |
|
Part Drawings |
Type G 2x5 Wide Slot Wiring Duct |
US English |
|
Part Drawings |
Type G 2x5 Wide Slot Wiring Duct |
US English |
|
Part Drawings |
Type G 2x5 Wide Slot Wiring Duct |
US English |
|
Part Drawings |
Type G 2x5 Wide Slot Wiring Duct |
US English |
|
Technical References |
N-WDChemResis--ENG |
US English |
|
Specification Sheets |
Type C Wiring Duct Cover with Protective Film |
US English |
|
Selection Guides |
Wiring Duct Product Selection Guide |
US English |