The G4X2BL6 Panduct Lead-Free PVC Wide Slot Wiring Duct feature a wide slot/finger design that provides greater sidewall rigidity and is suitable with a range of wire bundle sizes. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. 4.0" x 2.0" (101.6 mm x 50.8 mm) and 6' (1.8 m) long. Cover sold separately. Color Black.
Application | Wide slot/finger design provides greater sidewall rigidity and can be used in a wide range of applications |
Product Type | Base Wiring Duct |
Color | Black |
Cover Part Number | C4BL6 |
Flammability Rating | UL94 V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant, UL Recognized, CE Compliant |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Wide Slot Wiring Duct |
Wiring Duct Type | G |
Overall Height (In.) | 2.12 |
Overall Height (mm) | 53.8 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
Part Features | Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 07498362014 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2864 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.8642 |
Specification Sheets | Panduct ® Type C Wiring Duct Cover with Protective Film Spec Sheet WDSP28--WW-ENG | English | |
Part Drawings | Part Drawing - DWG - 36897-715_R2(G4X2) | English | |
Part Drawings | Part Drawing - DXF - 36897-715_R2(G4X2) | English | |
Part Drawings | Part Drawing - DWG - 36897-715-R2(G4X2)-200 | English | |
Part Drawings | Part Drawing - DXF - 36897-715-R2(G4X2)-200 | English | |
Part Drawings | Wiring Duct - Type G Duct with Cover 4 X 2 Part Drawing 36897-715 | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |