globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduct® type G wide slot wiring duct, 4 W x 3 H, 6' length, PVC, intrinsic blue.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Application (1) Type C Wiring Duct Cover with Protective Film Reduces Scrap and Labor Costs by Protecting the Surface during Storage, Handling, and Installation
Product Type Base Wiring Duct
Color Intrinsic Blue
Cover Part Number C4IB6
Flammability Rating UL94 V-0
Standards Met RoHS Compliant, UL Recognized, CE Compliant
Material PVC
Material Properties Lead-Free
Mount Method Mounting Holes
Measurement System Metric
Wiring Duct Style Wide Slot Wiring Duct
Wiring Duct Type G
Overall Height (In.) 3.12
Overall Height (mm) 79.2
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 4.25
Overall Width (mm) 108
Slot Width (In.) 0.31
Slot Width (mm) 7.9
Sub Brand Panduct®
Part Features Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.

Packaging Detail

UPC 07498301789
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.3927
Std. Ctn. Qty. 60
Std. Ctn. Volume (cf) 3.9267

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}