G.5X.5WH6

Type G Wide Slot Wiring Duct

Panduct® type G wide slot wiring duct, .5 W x .5 H, 6' length, PVC, white.

Specifications

Material

Lead-Free PVC

Color

White

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

0.69

Overall Width (mm)

17.5

Overall Height (In.)

0.6

Mount Method

Standard Mounting Holes

Cover Part Number

C.5WH6

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

Length (ft.)

6.00

CE Compliant

Yes

Flammability Rating

UL94 V-0

Part Features

Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.

Type

Base

UL recognized continuous use temp

122°F (50°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498364236

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0179

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.3589

Resources

Part Drawings

Type G .5x.5 Wide Slot Wiring Duct

US English

Part Drawings

Type G .5x.5 Wide Slot Wiring Duct

US English

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Technical References

N-WDChemResis--ENG

US English

Part Drawings

Wide Slotted Duct-Type G-.5X.5

US English

Part Drawings

Type G .5x.5 Wide Slot Wiring Duct

US English

Part Drawings

Type G .5x.5 Wide Slot Wiring Duct

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products