G.75X1.5LG6

Type G Wide Slot Wiring Duct

Panduct® type G wide slot wiring duct, .75 W x 1.5 H, 6' length, PVC, light gray.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

0.92

Overall Width (mm)

23.6

Overall Height (In.)

1.57

Mount Method

Standard Mounting Holes

Cover Part Number

C.75LG6

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

Length (ft.)

6.00

CE Compliant

Yes

Flammability Rating

UL94 V-0

Part Features

Wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.

Type

Base

UL recognized continuous use temp

122°F (50°C)

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498354551

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0467

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.9340

Resources

Specification Sheets

Type C Wiring Duct Cover with Protective Film

US English

Part Drawings

Wide Slotted Duct-Type G .75X1.5

US English

Technical References

N-WDChemResis--ENG

US English

Part Drawings

3D Customer STP Drawing for web for G.75X1.5 Wide Slot Wiring Duct

US English

Part Drawings

Type G .75x1.5 Wide Slot Wiring Duct

US English

Part Drawings

Type G .75x1.5 Wide Slot Wiring Duct

US English

Part Drawings

Type G .75x1.5 Wide Slot Wiring Duct

US English

Part Drawings

Type G .75x1.5 Wide Slot Wiring Duct

US English

Catalog Cut Sheets

G.5X.5LG6 Wide Slot Wiring Duct

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products