BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Panduct® type H hinged cover wide slot wiring duct, 1.5 W x 2 H, 6' length, PVC, black.

Specifications

Material Lead-Free PVC
Color Black
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 1.75
Overall Width (mm) 44.5
Type Base
Nominal Duct Size W x H (In.) 1.50 x 2.00
Overall Height (In.) 1.98
Length (ft.) 6.00
Cover Part Number HC1.5BL6
CE Compliant Yes
CSA Certified Yes
UL Recognized (File No. E147128) Yes
UL recognized continuous use temp 122°F (50°C)
Flammability Rating UL94 V-0
Mount Method Standard Mounting Holes

Packaging Detail

UPC 07498314262
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.1095
Std. Ctn. Qty. 120
Std. Ctn. Volume (cf) 2.1895

Resources

Part Drawings Part Drawing - DWG - H1-5X2-36897-1029-R2-200 English
Part Drawings Part Drawing - DXF - HC1_5_36897-1031_R1 English
Product Bulletins Product Bulletin - WW-WDCB11 (Revised h duct) WEB 1-23-08 English
Technical References Chemical Resistance Information English
Part Drawings Part Drawing - DWG - HC1_5_36897-1031_R1 English
Part Drawings Part Drawing - DWG - HC1-5-36897-1031-R1-200 English
Part Drawings Part Drawing - DXF - H1_5X2_36897-1029_R2 English
Catalog Cut Sheets Catalog Cut Sheet - H1.5X2BL6 Product Page English
Part Drawings Slotted Hinged Duct English
Part Drawings Part Drawing - DWG - H1_5X2_36897-1029_R2 English
Selection Guides Wiring Duct Product Selection Guide English
Part Drawings Part Drawing - DXF - HC1-5-36897-1031-R1-200 English
Part Drawings Part Drawing - DXF - H1-5X2-36897-1029-R2-200 English