H1.5X3BL6

Type H Hinged Cover Wide Slot Wiring Duct

Panduct® type H hinged cover wide slot wiring duct, 1.5 W x 3 H, 6' length, PVC, black.

Specifications

Material

Lead-Free PVC

Color

Black

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.75

Overall Width (mm)

44.5

Type

Base

Nominal Duct Size W x H (In.)

1.50 x 3.00

Overall Height (In.)

3.06

Length (ft.)

6.00

Cover Part Number

HC1.5BL6

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Mount Method

Standard Mounting Holes

Part Features

Hinged Cover design with wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498314346

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1573

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

3.1467

Resources

Product Bulletins

Type H HN HS - Hinged Cover Wiring Duct

US English

Part Drawings

Type H 1.5x3 Hinged Cover Wiring Duct

US English

Part Drawings

Type H 1.5x3 Hinged Cover Wiring Duct

US English

Part Drawings

Type H 1.5x3 Hinged Cover Wiring Duct

US English

Technical References

N-WDChemResis--ENG

US English

Part Drawings

Slotted Hinged Duct

US English

Catalog Cut Sheets

H1.5X2BL6 Hinged Cover Wide Slotted Duct

US English

Part Drawings

Type H 1.5x3 Hinged Cover Wiring Duct

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Related Products