globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Panduct® type H hinged cover wide slot wiring duct, 2 W x 3 H, 6' length, PVC, black.

Specifications

Application Hinged Cover Wide Slot Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes
Product Type Base Wiring Duct
Color Black
Cover Part Number HC2BL6
Flammability Rating UL94V-0
Includes Base Only
Standards Met UL Recognized, CSA Certified, CE Approved
Material PVC
Mount Method Mounting Holes
Measurement System Imperial
Wiring Duct Style Hinged Cover Wide Slot Wiring Duct
Wiring Duct Type H
Overall Height (In.) 3.06
Overall Height (mm) 77.7
Overall Length (ft.) 6
Overall Length (m) 1.8
Overall Width (In.) 2.17
Overall Width (mm) 55.1
Slot Width (In.) 1
Slot Width (mm) 25.4
Sub Brand Panduct®
Part Features Hinged Cover design with wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals.

Packaging Detail

UPC 07498314605
Std. Pkg. Qty. 6
Std. Pkg. Volume (cf) 0.2133
Std. Ctn. Qty. 60
Std. Ctn. Volume (cf) 2.1327
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}