The H2X4LG6 PVC Hinged-Cover Wide Slot Wiring Duct features a hinged cover and wide finger/slot design that provides greater rigidity and allows for use with a range of wire/bundle sizes. Upper and lower scorelines allow for easy finger/sidewall section removal. UL 94 flame class of V-0 with UL recognized continuous-use temperature up to 122°F (50°C). Mounting holes provided. Lead-Free PVC. 4.1" x 2.17" (104.1 mm x 55.1 mm) and 6' (1.83 m) long. Cover sold separately. Light Gray. 6 per package.
Application | Hinged Cover Wide Slot Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes |
Product Type | Base Wiring Duct |
Color | Light Gray |
Cover Part Number | HC2LG6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant; cURus Recognized; CE Compliant; CSA Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Hinged Cover Wide Slot Wiring Duct |
Wiring Duct Type | H |
Overall Height (In.) | 4.1 |
Overall Height (mm) | 104.1 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.17 |
Overall Width (mm) | 55.1 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
Part Features | Hinged Cover design with wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 07498358239 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2864 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.8642 |
Product Bulletins | Product Bulletin - WW-WDCB11 (Revised h duct) WEB 1-23-08 | English | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct (Part 1) Video | English | |
Part Drawings | Part Drawing - DWG - H2X4_36897-1025_R2 | English | |
Part Drawings | Part Drawing - DXF - H2X4_36897-1025_R2 | English | |
Part Drawings | Part Drawing - DWG - H2X4-36897-1025-R2-200 | English | |
Part Drawings | Part Drawing - DXF - H2X4-36897-1025-R2-200 | English | |
Part Drawings | Wiring Duct - Type H Duct With Cover 2 X 4 Part Drawing 36897-1025 | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |