Panduct® type H hinged cover wide slot wiring duct, 3 W x 3 H, 6' length, PVC, black.
Application | Hinged Cover Wide Slot Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes |
Product Type | Base Wiring Duct |
Color | Black |
Cover Part Number | HC3BL6 |
Flammability Rating | UL94V-0 |
Includes | Wiring Duct Base |
Standards Met | RoHS Compliant; cURus Recognized; CE Compliant; CSA Approved |
Material | PVC |
Material Properties | Lead-Free |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Hinged Cover Wide Slot Wiring Duct |
Wiring Duct Type | H |
Overall Height (In.) | 3.06 |
Overall Height (mm) | 77.7 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 3.25 |
Overall Width (mm) | 82.6 |
Slot Width (In.) | 0.31 |
Slot Width (mm) | 7.9 |
Sub Brand | Panduct® |
Part Features | Hinged Cover design with wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 07498314788 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.2967 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 2.9667 |
Product Bulletins | Product Bulletin - WW-WDCB11 (Revised h duct) WEB 1-23-08 | English | |
Part Drawings | Part Drawing - DWG - H3X3_36897-1027_R2 | English | |
Part Drawings | Part Drawing - DXF - H3X3_36897-1027_R2 | English | |
Part Drawings | Part Drawing - DWG - H3X3-36897-1027-R2-200 | English | |
Part Drawings | Part Drawing - DXF - H3X3-36897-1027-R2-200 | English | |
Part Drawings | Wiring Duct - Type H Duct with Cover 3 X 3 Part Drawing 36897-1027 | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |