Panduct® type H hinged cover wide slot wiring duct, 3 W x 4 H, 6' length, PVC, white.
Application | Hinged Cover Wide Slot Wiring Duct |
Product Type | Type H Hinged Cover Wide Slot Wiring Duct |
Sub Brand | Panduct® |
Color | White |
Material | PVC |
Material Properties | Lead-Free |
Standards Met | UL Recognised; Flammability Ratings: UL94 V-0; CSA Certified; CE Compliant; RoHS Compliant |
Overall Height (In.) | 4.1 |
Overall Height (mm) | 104.1 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 3.25 |
Overall Width (mm) | 82.5 |
Mount Method | Mounting Holes |
Wiring Duct Style | Hinged Cover Wide Slot Wiring Duct |
Part Features | Hinged Cover design with wide finger and slot design provides greater rigidity and allows use with a wide range of wire and bundle sizes. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 07498313871 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.3493 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 3.4926 |
Product Bulletins | Product Bulletin - WW-WDCB11 (Revised h duct) WEB 1-23-08 | English | |
Part Drawings | Part Drawing - DWG - H3X4_36897-1028_R2 | English | |
Part Drawings | Part Drawing - DXF - H3X4_36897-1028_R2 | English | |
Part Drawings | Part Drawing - DWG - H3X4-36897-1028-R2-200 | English | |
Part Drawings | Part Drawing - DXF - H3X4-36897-1028-R2-200 | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |