HC1.5BL6

Type HC Hinged Cover for Hinged Cover Wiring Duct

Hinged duct cover, 1.5 W x 6' length, PVC, black.

Specifications

Material

Lead-Free PVC

Color

Black

Type

Cover

Length (ft.)

6.00

Length (m)

1.8

Cover Width (In.)

1.89

Cover Width (mm)

48.0

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

For Duct Width (In.)

1.50

Part Features

Dual-Sided hinged cover opens up to 100° from either sidewall of duct

Width (In.)

1.89

Width (mm)

44.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498314826

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0333

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.6659

Resources

Part Drawings

Hinged Cover

US English

Catalog Cut Sheets

H1.5X2BL6 Hinged Cover Wide Slotted Duct

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Technical References

N-WDChemResis--ENG

US English

Related Products