HC1.5LG6

Type HC Hinged Cover for Hinged Cover Wiring Duct

Hinged duct cover, 1.5 W x 6' length, PVC, light gray.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Compatible Duct Width (In.)

1.5

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.89

Overall Width (mm)

44.5

Type

Cover

Length (ft.)

6.00

Cover Width (In.)

1.89

Cover Width (mm)

48.0

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Part Features

Dual-Sided hinged cover opens up to 100° from either sidewall of duct

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498313852

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0333

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.6659

Resources

Part Drawings

Hinged Cover

US English

Part Drawings

3D Customer Drawing HC1.5LG6, HC1.5WH6, HC1.5BL6

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Technical References

Chemical Resistance Information

US English

Related Products