HC1.5WH6

Type HC Hinged Cover for Hinged Cover Wiring Duct

Hinged duct cover, 1.5 W x 6' length, PVC, white.

Specifications

Material

Lead-Free PVC

Color

White

Compatible Duct Width (In.)

1.5

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.89

Overall Width (mm)

44.5

Type

Cover

Length (ft.)

6.00

Cover Width (In.)

1.89

Cover Width (mm)

48.0

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498313969

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0333

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

0.6659

Resources

Selection Guides

Wiring Duct Product Selection Guide

US English

Technical References

N-WDChemResis--ENG

US English

Part Drawings

3D Customer Drawing HC1.5LG6, HC1.5WH6, HC1.5BL6

US English

Related Products