Application | Cover for Wiring Duct |
Product Type | Hinged Duct Cover |
Sub Brand | Panduct® |
Color | Black |
For Use With | HC3 Hinged Cover Wiring Duct |
Material | PVC |
Standards Met | UL Recognised; Flammability Ratings: UL94 V-0; CSA Certified; CE Compliant; RoHS Compliant |
Compatible Duct Width (In.) | 3 |
Compatible Duct Width (mm) | 76.2 |
Overall Height (In.) | 0.44 |
Overall Height (mm) | 11.2 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 3.39 |
Overall Width (mm) | 86.1 |
Mount Method | Snap-On |
Wiring Duct Style | Hinged Cover |
Part Features | Dual-Sided hinged cover opens up to 100° from either sidewall of duct |
UPC | 07498314827 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0493 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.9850 |
Part Drawings | Type "HC" Wiring Duct Cover Part Drawing 38258-05 | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |