The HC3LG6 PVC Hinged Wiring Duct Cover features a dual-sided hinged cover that opens up to 100° from either sidewall of the duct. Designed with the user in mind, the cover is easy to install and remove. The general-purpose lead-free PVC material is suitable for use in indoor applications. UL 94 flame class of V-0 with a UL recognized continuous-use temperature up to 122°F (50°C). PVC. 0.44" x 3.39" (11.2 mm x 86.1 mm) and 6' (1.83 m) long. Color Li+E878:E879ght Gray. 6 per package.
Application | Cover for Wiring Duct |
Note | Base and Cover Sold Separately. |
Product Type | Hinged Duct Cover |
Sub Brand | Panduct® |
Color | Light Gray |
For Use With | Type HN, Type H, and Type HS Hinged Cover Wiring Duct |
Material | PVC |
Material Properties | Lead-Free |
Standards Met | UL Recognized; Flammability Ratings: UL94 V-0; CSA Certified; CE Compliant; RoHS Compliant |
Compatible Duct Width (In.) | 3 |
Compatible Duct Width (mm) | 76.2 |
Overall Height (In.) | 0.44 |
Overall Height (mm) | 11.2 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 3.39 |
Overall Width (mm) | 86.1 |
Mount Method | Snap-On |
Wiring Duct Style | Hinged Cover |
Part Features | Dual-Sided hinged cover opens up to 100° from either sidewall of duct |
UPC | 07498313853 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0465 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.9305 |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct (Part 1) Video | English | |
Part Drawings | Hinged Cover | English | |
3D CAD Models | Panduct® Hinged Duct Cover CAD/Dimension Drawing WDHC3LG6 | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |