HN1.5X2LG6

Type HN Hinged Cover Narrow Slot Wiring Duct

Panduct® type HN hinged cover narrow slot wiring duct, 1.5 W x 2 H, 6' length, PVC, light gray.

Specifications

Material

Lead-Free PVC

Color

Light Gray

Overall Length (ft.)

6

Overall Length (m)

1.8

Overall Width (In.)

1.75

Overall Width (mm)

44.5

Type

Base

Nominal Duct Size W x H (In.)

1.50 x 2.00

Overall Height (In.)

1.98

Length (ft.)

6.00

Cover Part Number

HC1.5LG6

CE Compliant

Yes

CSA Certified

Yes

UL Recognized (File No. E147128)

Yes

UL recognized continuous use temp

122°F (50°C)

Flammability Rating

UL94 V-0

Mount Method

Standard Mounting Holes

Part Features

Hinged Cover design with Narrow finger and slot design closely matches the spacing of high-density compnents.. Upper and lower scorelines allows easy finger and sidewall section removals.

RoHS Compliancy Status

Compliant

Min. Order Qty.

6

Packaging Details

UPC

07498302854

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.1361

Std. Ctn. Qty.

120

Std. Ctn. Volume (cf)

2.7213

Resources

Product Bulletins

Type H HN HS - Hinged Cover Wiring Duct

US English

Part Drawings

Type HN 1.5x2 Hinged Cover Narrow Slot Wiring Duct

US English

Catalog Cut Sheets

HN1.5X2LG6 Narrow Slotted Wiring Duct

US English

Catalog Cut Sheets

HN1.5X2LG6 Narrow Slotted Wiring Duct

US English

Part Drawings

Type HN 1.5x2 Hinged Cover Narrow Slot Wiring Duct

US English

Technical References

N-WDChemResis--ENG

US English

Selection Guides

Wiring Duct Product Selection Guide

US English

Part Drawings

Hinged Duct Cover

US English

Cross References

Wiring Duct Available Colors and Sizes

US English

Related Products