Panduct® type HN hinged cover narrow slot wiring duct, 4 W x 4 H, 6' length, PVC, light gray.
Application | Hinged Cover Narrow Slot Wiring Duct provides wire management in general purpose applications where it is beneficial to retain cover during wire changes |
Product Type | Base Wiring Duct |
Color | Light Gray |
Cover Part Number | HC4LG6 |
Flammability Rating | UL94V-0 |
Includes | Base Only |
Standards Met | RoHS Compliant; cURus Recognized; CE Compliant; CSA Approved |
Material | PVC |
Mount Method | Mounting Holes |
Measurement System | Imperial |
Wiring Duct Style | Narrow Slot Wiring Duct |
Wiring Duct Type | HN |
Overall Height (In.) | 4.1 |
Overall Height (mm) | 104.1 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 4.25 |
Overall Width (mm) | 108 |
Slot Width (In.) | 0.2 |
Slot Width (mm) | 5 |
Sub Brand | Panduct® |
Part Features | Hinged Cover design with Narrow finger and slot design closely matches the spacing of high-density compnents.. Upper and lower scorelines allows easy finger and sidewall section removals. |
UPC | 07498302861 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.5476 |
Std. Ctn. Qty. | 60 |
Std. Ctn. Volume (cf) | 5.4763 |
Product Bulletins | Product Bulletin - WW-WDCB11 (Revised h duct) WEB 1-23-08 | English | |
Part Drawings | Hinged Duct Cover | English | |
Part Drawings | Part Drawing - DWG - Type_HN4x4_36897-1244_RR | English | |
Part Drawings | Part Drawing - DXF - Type_HN4x4_36897-1244_RR | English | |
3D CAD Models | HN4X4LG6 3D STP File | English | |
Cross References | Wiring Duct Available Colors and Sizes | English | |
Selection Guides | Wiring Duct Product Selection Guide FRSG4 | English | |
Technical References | Chemical Resistance Information | English |